Aluminum Rod Products

ALASTA aluminum redraw rod is produced using state-of-the-art technologies. This high-quality continuous cast rod is produced in a variety of different alloys, ranging from 1XXX through 6XXX as well as 8XXX and is suitable for either mechanical or electrical applications. The rod is manufactured to meet a wide range of Aluminum Association requirements, global compositions and customer-unique specifications. Stringent testing and inspections are carried out at every stage of the manufacturing process to ensure consistent quality and strict conformance to customer requirements.

Aluminum Strip Products

ALASTA provides a single source for best-in-class Aluminum Rod & Strip products, technologies and solutions to support countless applications including construction, utility, automotive, food, textile, electronic, electrical, welding and transportation.

A D V A N C E D   A L U M I N U M

ALASTA aluminum strip is ideal as metal sheathing for mechanical protection on electrical and fiber optic cables, for aluminum flexible conduit as well as heat exchanger tubes. These options are well suited for a broad range of commercial, industrial and utility applications. With its combination of strength, flexibility and lightweight, the aluminum strip is recommended for use on all North American high-speed armoring machines. Our aluminum strip is commonly produced with alloys AA1145, AA1350, AA5052 and AA5154A in a range of sizes and quality second to no one.

Download the Aluminum Rod BrochureDownload the Aluminum Strip Brochure

Contact Us

T E C H N O L O G I E S

Sales: alasta.sales@prysmiangroup.com

US:  +1.859.386.9782

Technical: alasta.technical@prysmiangroup.com

Copyright © 2023 Prysmian Group 

CA & International:  +1.905.265.5626